Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT651174154

Base Product: GALV-STEEL-PIPE

Plain End Pipe, 2-3/8 in OD x 174 in .154" A500C 46Ksi

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Length 4419.600 mm | 174 in
Pipe Length 4419.600 mm | 174 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 3.912 mm | 0.154 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Length 4419.600 mm | 174 in
Pipe Length 4419.600 mm | 174 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 3.912 mm | 0.154 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1

Product Specification

Product Specification