RT-DF12-4-126
Base Product: RT-SERIES-BALLAST-FRAMES
High Capacity DUAL Non-Penetrating Roof Frame, 12 ft face, four 2-7/8 in OD x 126 in pipes
Specifications
Product Classification
Product Type | Non-penetrating roof frame |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 4 |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.810 m | 12.5 ft |
Width | 3810.000 mm | 150 in |
Length | 2.377 m | 7.8 ft |
Pipe Length | 3200.4 mm | 126 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame | Plain end pipes (4) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Non-penetrating roof frame |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 4 |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.810 m | 12.5 ft |
Width | 3810.000 mm | 150 in |
Length | 2.377 m | 7.8 ft |
Pipe Length | 3200.4 mm | 126 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame | Plain end pipes (4) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Minimum TIA-5053 Mount Rating
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Minimum TIA-5053 Mount Rating
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse