MT-390
Stainless Steel Threaded Rod Coupler, 3/8 in
Specifications
Product Classification
Product Type | Threaded rod coupler |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 50.8 mm | 2 in |
Inner Diameter | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Coupler |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Threaded rod coupler |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 50.8 mm | 2 in |
Inner Diameter | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Coupler |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse