MT-378
Galvanized Threaded Rod, 3/8 in x 120 in
Specifications
Product Classification
Product Type | Threaded rod |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 3048 mm | 120 in |
Pipe Outer Diameter | 10.16 mm | 0.4 in |
Material Thickness | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Weight, net | 2.3 kg | 5.071 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Threaded rod |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 3048 mm | 120 in |
Pipe Outer Diameter | 10.16 mm | 0.4 in |
Material Thickness | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Weight, net | 2.3 kg | 5.071 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse