MT-374
Stainless Steel Threaded Rod, 3/8 in x 36 in
Specifications
Product Classification
Product Type | Threaded rod |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 914.4 mm | 36 in |
Pipe Outer Diameter | 10.16 mm | 0.4 in |
Material Thickness | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Weight, net | 0.7 kg | 1.543 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Threaded rod |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 914.4 mm | 36 in |
Pipe Outer Diameter | 10.16 mm | 0.4 in |
Material Thickness | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Weight, net | 0.7 kg | 1.543 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse