Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PM-RU3T

Base Product: RRU-MOUNTS

Universal RRU Tower Mount Kit for Straight or Tapered legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote radio head unit mount

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in)
Tower Taper Non-tapered | Tapered

Dimensions

Height 609.6 mm | 24 in
Length 304.8 mm | 12 in
Mounting Diameter, maximum 203.200 mm | 8 in
Mounting Diameter, minimum 38.100 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 38.918 kg | 85.8 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Remote radio head unit mount

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in)
Tower Taper Non-tapered | Tapered

Dimensions

Height 609.6 mm | 24 in
Length 304.8 mm | 12 in
Mounting Diameter, maximum 203.200 mm | 8 in
Mounting Diameter, minimum 38.100 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 38.918 kg | 85.8 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification