RM-SS-M2
Ring Mount Tie Back Support Kit
Specifications
Product Classification
Product Type | Ring mount |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Sectors, quantity | 1 |
Dimensions
Height | 254 mm | 10 in |
Width | 1219.2 mm | 48 in |
Length | 1219.2 mm | 48 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Mounting Circumference, maximum | 3990.34 mm | 157.1 in |
Mounting Circumference, minimum | 1196.34 mm | 47.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 79.4 kg | 175.047 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Ring mount |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Sectors, quantity | 1 |
Dimensions
Height | 254 mm | 10 in |
Width | 1219.2 mm | 48 in |
Length | 1219.2 mm | 48 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Mounting Circumference, maximum | 3990.34 mm | 157.1 in |
Mounting Circumference, minimum | 1196.34 mm | 47.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 79.4 kg | 175.047 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse