Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SS-1FB2550

Base Product: WGB-AND-MISC-CABLE-SUPPORTS

Star Support Face Bracket, single, for 1-1/2 in to 5-9/16 in OD round members and 2-1/2 in to 5 in angle members

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Star Support Bracket

General Specifications

Cable Runs, quantity 6
Hole, quantity 6
Mounting Angle members, 63.5–127 mm (2-1/2 in to 5 in) | Round member, 38.1–141.29 mm (1-1/2 in to 5-9/16 in) OD

Dimensions

Height 101.6 mm | 4 in
Width 304.8 mm | 12 in
Length 254 mm | 10 in
Mounting Diameter 2, maximum 127 mm | 5 in
Mounting Diameter 2, minimum 63.5 mm | 2.5 in
Mounting Diameter, maximum 142.24 mm | 5.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Hole Size 3/4 in | 7/16 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets
Packaging quantity 1
Weight, net 3.6 kg | 7.937 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Star Support Bracket

General Specifications

Cable Runs, quantity 6
Hole, quantity 6
Mounting Angle members, 63.5–127 mm (2-1/2 in to 5 in) | Round member, 38.1–141.29 mm (1-1/2 in to 5-9/16 in) OD

Dimensions

Height 101.6 mm | 4 in
Width 304.8 mm | 12 in
Length 254 mm | 10 in
Mounting Diameter 2, maximum 127 mm | 5 in
Mounting Diameter 2, minimum 63.5 mm | 2.5 in
Mounting Diameter, maximum 142.24 mm | 5.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets
Packaging quantity 1
Weight, net 3.6 kg | 7.937 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification