Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-F1589

Base Product: WALL-CABLE-SUPPORTS

Wall Coaxial Cable Support Kit, for four coaxial cable runs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wall Support Bracket

General Specifications

Cable Runs, quantity 4
Hole, quantity 4
Mounting Walls

Dimensions

Height 152.4 mm | 6 in
Width 279.4 mm | 11 in
Length 2438.4 mm | 96 in
Hole Size 3/4 in

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Brackets (2) | Channel | Hardware
Packaging quantity 1
Weight, net 25.7 kg | 56.659 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wall Support Bracket

General Specifications

Cable Runs, quantity 4
Hole, quantity 4
Mounting Walls

Dimensions

Height 152.4 mm | 6 in
Width 279.4 mm | 11 in
Length 2438.4 mm | 96 in
Hole Size 3/4 in

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Brackets (2) | Channel | Hardware
Packaging quantity 1
Weight, net 25.7 kg | 56.659 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification