Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS-BL-R6

Base Product: WGB-AND-MISC-CABLE-SUPPORTS

Cluster Support Bracket, 6 in to 8 in OD round member attachment

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cluster Support Bracket

General Specifications

Cable Runs, quantity 18
Hole, quantity 18
Mounting Cluster support

Dimensions

Height 127 mm | 5 in
Width 381 mm | 15 in
Length 279.4 mm | 11 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 152.4 mm | 6 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Hole Size 3/4 in | 7/16 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets
Packaging quantity 1
Weight, net 4.1 kg | 9.039 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Cluster Support Bracket

General Specifications

Cable Runs, quantity 18
Hole, quantity 18
Mounting Cluster support

Dimensions

Height 127 mm | 5 in
Width 381 mm | 15 in
Length 279.4 mm | 11 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 152.4 mm | 6 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets
Packaging quantity 1
Weight, net 4.1 kg | 9.039 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification