C085QMR
QMA Male Right Angle for 0.085 in CF085-50 cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Series | CF085-50 |
General Specifications
Body Style | Right angle |
Cable Family | CF085-50 |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | QMA Male |
Mounting Angle | Right angle |
Outer Contact Attachment Method | Solder |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 14.48 mm | 0.570 in |
Width | 14.48 mm | 0.570 in |
Length | 17.02 mm | 0.670 in |
Right Angle Length | 14.48 mm | 0.570 in |
Diameter | 14.48 mm | 0.570 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -112 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power at Frequency | 0.2 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1000 V |
Inner Contact Resistance, maximum | 3 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 0.21 kW |
RF Operating Voltage, maximum (vrms) | 500 V |
Shielding Effectiveness | -100 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
824–2700 MHz | 1.074 | 28.95 |
3000–6000 MHz | 1.196 | 20.99 |
Mechanical Specifications
Insertion Force | 97.86 N | 22.000 lbf |
Insertion Force Method | IEC 61169-16:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Test Mating | Mated |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 6.04 g | 0.013 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Series | CF085-50 |
General Specifications
Body Style | Right angle |
Cable Family | CF085-50 |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | QMA Male |
Mounting Angle | Right angle |
Outer Contact Attachment Method | Solder |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 14.48 mm | 0.570 in |
Width | 14.48 mm | 0.570 in |
Length | 17.02 mm | 0.670 in |
Right Angle Length | 14.48 mm | 0.570 in |
Diameter | 14.48 mm | 0.570 in |
Electrical Specifications
3rd Order IMD at Frequency | -112 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power at Frequency | 0.2 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1000 V |
Inner Contact Resistance, maximum | 3 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 0.21 kW |
RF Operating Voltage, maximum (vrms) | 500 V |
Shielding Effectiveness | -100 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
824–2700 MHz | 1.074 | 28.95 |
3000–6000 MHz | 1.196 | 20.99 |
Mechanical Specifications
Insertion Force | 97.86 N | 22.000 lbf |
Insertion Force Method | IEC 61169-16:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Test Mating | Mated |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 6.04 g | 0.013 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse