252113
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | I-Line |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Height | 40.9 mm | 1.610 in |
Width | 34.8 mm | 1.370 in |
Length | 61 mm | 2.402 in |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 13.7 mm | 0.539 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.35 kg | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | I-Line |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Height | 40.9 mm | 1.610 in |
Width | 34.8 mm | 1.370 in |
Length | 61 mm | 2.402 in |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 13.7 mm | 0.539 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.35 kg | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse