VZWSMART-SFK3 | V-BRACING KIT
V-BRACING KIT
Features and Benefits
V-Bracing Kit for Tower with saddle clamps for 1.5”- 8-5/8” OD or 8" 60 degree angle or 6" 90 degree angle Tower legs, Dual Pivoting Angle Arms, 96” long, attaches up to 4-1/2” OD horizontals
Specifications
Product Classification
Product Type | Reinforcement kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Round member | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 0 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Legs | Saddle mount |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Reinforcement kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Round member | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 0 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Legs | Saddle mount |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse