CPT-L1-D
Base Product: AUTOMATED-PREP-TOOLS
EASIAX Plus® Automated Cable Preparation Tool for LDF1-50 4.3-10 connectors
Specifications
Product Classification
Product Type | Tool |
Product Brand | EASIAX Plus® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Combination Blades Included | 4 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Automated cable preparation tool |
Dimensions
Nominal Size | 1/4 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Height, packed | 76.2 mm | 3 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 38.1 mm | 1.5 in |
Packaging quantity | 1 |
Weight, gross | 0.16 kg | 0.353 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | EASIAX Plus® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Combination Blades Included | 4 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Automated cable preparation tool |
Dimensions
Nominal Size | 1/4 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Height, packed | 76.2 mm | 3 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 38.1 mm | 1.5 in |
Packaging quantity | 1 |
Weight, gross | 0.16 kg | 0.353 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse