1871696-1
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Hand Held Precision Cleaver Tool
Specifications
Features and Benefits
- Provides operator-independent precision quality cleaves in a hand held size
- Includes a blade knife with a 10,000 cleave lifetime for 4, 6, 8, 10, and 18 millimeter cleave lengths
- Suited for field installable mechanical splice connectors, bare fiber adapters and fusion and mechanical splicing
- Supplied with a padded belt case with neck lanyard for convenience and storage
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber tool kit |
Dimensions
| Height | 33.5 mm | 1.319 in |
| Width | 65.5 mm | 2.579 in |
| Length | 74 mm | 2.913 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 136 g | 0.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber tool kit |
Dimensions
| Height | 33.5 mm | 1.319 in |
| Width | 65.5 mm | 2.579 in |
| Length | 74 mm | 2.913 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 136 g | 0.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
