S-2-CPUSE-L-N
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Two-way Low Power Splitter, 555–2700 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22 mm | 0.866 in |
Width | 79 mm | 3.11 in |
Length | 107 mm | 4.213 in |
Electrical Specifications
3rd Order IMD | -130 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.3 dB @ 555–960 MHz | 0.4 dB @ 1710–2700 MHz |
Average Power, maximum | 80 W |
Impedance | 50 ohm |
Isolation at Frequency Band | 17 dB @ 555–698 MHz | 20 dB @ 698–2700 MHz |
Operating Frequency Band | 555 – 2700 MHz |
Peak Power, maximum | 1 kW |
Power Rating, combining | 0.5 W |
Power Rating, Splitting | 80 W |
Reflected Power, maximum | 3 W |
Split Loss | 3 dB |
VSWR at Frequency Band | 1.2:1 @ 698–2700 MHz | 1.43:1 @ 555–698 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 100 mm | 3.937 in |
Length, packed | 130 mm | 5.118 in |
Volume | 520000 mm³ | 31.732 in³ |
Weight, gross | 0.29 kg | 0.639 lb |
Weight, net | 0.24 kg | 0.529 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22 mm | 0.866 in |
Width | 79 mm | 3.11 in |
Length | 107 mm | 4.213 in |
Electrical Specifications
3rd Order IMD | -130 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.3 dB @ 555–960 MHz | 0.4 dB @ 1710–2700 MHz |
Average Power, maximum | 80 W |
Impedance | 50 ohm |
Isolation at Frequency Band | 17 dB @ 555–698 MHz | 20 dB @ 698–2700 MHz |
Operating Frequency Band | 555 – 2700 MHz |
Peak Power, maximum | 1 kW |
Power Rating, combining | 0.5 W |
Power Rating, Splitting | 80 W |
Reflected Power, maximum | 3 W |
Split Loss | 3 dB |
VSWR at Frequency Band | 1.2:1 @ 698–2700 MHz | 1.43:1 @ 555–698 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 100 mm | 3.937 in |
Length, packed | 130 mm | 5.118 in |
Volume | 520000 mm³ | 31.732 in³ |
Weight, gross | 0.29 kg | 0.639 lb |
Weight, net | 0.24 kg | 0.529 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse