137DE
Base Product: WAVEGUIDE-CONNECTORS
Non-tunable CPR229G for elliptical waveguide 37
Specifications
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, non-tunable |
Inner Contact Plating | Unplated |
Interface | CPR229G |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 117.602 mm | 4.63 in |
Length | 165.608 mm | 6.52 in |
Transition Length | 108.204 mm | 4.26 in |
Waveguide Size | WR229 | WG11 | R40 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 3.4 – 4.2 GHz |
Peak Power at Frequency, maximum | 309.00 kW @ 4.00 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 3 kg | 6.614 lb |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, non-tunable |
Inner Contact Plating | Unplated |
Interface | CPR229G |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 117.602 mm | 4.63 in |
Length | 165.608 mm | 6.52 in |
Transition Length | 108.204 mm | 4.26 in |
Waveguide Size | WR229 | WG11 | R40 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 3.4 – 4.2 GHz |
Peak Power at Frequency, maximum | 309.00 kW @ 4.00 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 3 kg | 6.614 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse