HFE206M-4SUTKX
Base Product: HFE212-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Hybrid Cable Assembly, Aluminum armored cable.
Configure Product Variants
Product Variants
Configure and display product variants of HFE206M-4SUTKX by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Features and Benefits
HELIAX® Hybrid Cable Assembly, Aluminum armored cable. 2x6mm2 power conductor (Class 5) White/Blue, 4xSingle Modefiber. End 1: 6.0mm branch cable terminated with Uni-boot LC. And 2x6mm2 power conductor terminated with Molex Crimp sleeve, separate package the RECEPTACLE. End 2: 3.0mm branch cable terminated with Uniboot LC and blunt cut power cable end 1 Power cable OD=14.9+/-1mm, and End 2 conductor sheath OD=4.5mm.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | HFE |
Ordering Note | ANDREW® non-standard product |
General Specifications
Conductors, quantity | 2 |
Construction Type | Hybrid standard tail |
Interface, Connector A | DLC |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 4 |
Dimensions
Cable Assembly Length Range (m) | 1 – 100 |
Diameter Over Jacket | 15.9 mm | 0.626 in |
Center Conductor Gauge | 6 mm² |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Minimum Bend Radius, loaded | 318 mm | 12.520 in |
Minimum Bend Radius, unloaded | 159 mm | 6.260 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 50 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 0.2 kg/m | 0.134 lb/ft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | HFE |
Ordering Note | ANDREW® non-standard product |
General Specifications
Conductors, quantity | 2 |
Construction Type | Hybrid standard tail |
Interface, Connector A | DLC |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 4 |
Dimensions
Cable Assembly Length Range (m) | 1 – 100 |
Diameter Over Jacket | 15.9 mm | 0.626 in |
Center Conductor Gauge | 6 mm² |
Mechanical Specifications
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Minimum Bend Radius, loaded | 318 mm | 12.520 in |
Minimum Bend Radius, unloaded | 159 mm | 6.260 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 50 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 0.2 kg/m | 0.134 lb/ft |
Click on image to enlarge. |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse