L4P43A-PNF-1M
LDF4-50A SureFlex® Jumper with interface type N Female, 1 m
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | LDF4-50A |
General Specifications
Body Style, Connector A | Straight |
Interface, Connector A | N Female |
Interface, Connector B | Sold separately |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/2 in |
Electrical Specifications
DTF, Connector A | -32 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
710–806 MHz | 1.201 | 20.79 |
806–970 MHz | 1.150 | 23.13 |
1420–1530 MHz | 1.150 | 23.13 |
1910–2180 MHz | 1.150 | 23.13 |
2535–2655 MHz | 1.201 | 20.79 |
3400–3800 MHz | 1.250 | 19.08 |
4400–4900 MHz | 1.410 | 15.56 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | LDF4-50A |
General Specifications
Body Style, Connector A | Straight |
Interface, Connector A | N Female |
Interface, Connector B | Sold separately |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/2 in |
Electrical Specifications
DTF, Connector A | -32 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
710–806 MHz | 1.201 | 20.79 |
806–970 MHz | 1.150 | 23.13 |
1420–1530 MHz | 1.150 | 23.13 |
1910–2180 MHz | 1.150 | 23.13 |
2535–2655 MHz | 1.201 | 20.79 |
3400–3800 MHz | 1.250 | 19.08 |
4400–4900 MHz | 1.410 | 15.56 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse