C300-NFSM-M3
CNT-300A CNT® Jumper with interface types N Female and SMA Male, 0.3m
Specifications
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-300 |
General Specifications
Attachment, Connector A | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CNT-300 |
Interface, Connector A | N Female |
Interface, Connector B | SMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.3 m | 0.984 ft |
Nominal Size | 0.300 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–2000 MHz | 1.222 | 20.00 |
2000–3000 MHz | 1.288 | 18.00 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-300 |
General Specifications
Attachment, Connector A | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CNT-300 |
Interface, Connector A | N Female |
Interface, Connector B | SMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.3 m | 0.984 ft |
Nominal Size | 0.300 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–2000 MHz | 1.222 | 20.00 |
2000–3000 MHz | 1.288 | 18.00 |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse