FE-182308-F12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Fiber Junction Box for 1 Trunk / 6 Jumper Cables
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Used as a fiber/power junction box |
Cable Entry, quantity, maximum, bottom | 7 |
Color | Black |
Fiber System Configuration Type | Hybrid with OVP, 6 RRU |
Mounting | Pipe, 44–114 mm (1.75–4.5 in) OD | Wall |
Dimensions
Height | 233.985 mm | 9.212 in |
Width | 181.991 mm | 7.165 in |
Depth | 85.979 mm | 3.385 in |
Cable Entry Fiber Gland Size, maximum | 5 mm | 0.197 in |
Cable Entry Fiber Gland Size, minimum | 5 mm | 0.197 in |
Cable Entry Jumper Gland Size, maximum | 5 mm | 0.197 in |
Cable Entry Jumper Gland Size, minimum | 5 mm | 0.197 in |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 1.500 kg | 3.30693 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Used as a fiber/power junction box |
Cable Entry, quantity, maximum, bottom | 7 |
Color | Black |
Fiber System Configuration Type | Hybrid with OVP, 6 RRU |
Mounting | Pipe, 44–114 mm (1.75–4.5 in) OD | Wall |
Dimensions
Height | 233.985 mm | 9.212 in |
Width | 181.991 mm | 7.165 in |
Depth | 85.979 mm | 3.385 in |
Cable Entry Fiber Gland Size, maximum | 5 mm | 0.197 in |
Cable Entry Fiber Gland Size, minimum | 5 mm | 0.197 in |
Cable Entry Jumper Gland Size, maximum | 5 mm | 0.197 in |
Cable Entry Jumper Gland Size, minimum | 5 mm | 0.197 in |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 1.500 kg | 3.30693 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse