CMAX-DMW6020-43I53
Cell-Max™ Low PIM Directional High Capacity Venue Hand Rail MIMO Antenna, 1695–2700, 3400-3800, 4900-6000 MHz, (2 PORTS 1695-2700, 2 PORTS 3400-6000 MHz)
Specifications
Specifications
Product Classification
Product Type | Hand-rail stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 4 |
Radome Material | ABS |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 250 mm | 9.843 in |
Depth | 83 mm | 3.268 in |
Length | 425 mm | 16.732 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz | 3400 – 3800 MHz | 4900 – 6000 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 1695–2200 | 2200–2700 | 3400–3800 | 4900–6000 |
Gain, dBi | 12.6 | 13.3 | 13.0 | 12.3 |
Beamwidth, Horizontal, degrees | 69 | 68 | 61 | 67 |
Beamwidth, Vertical, degrees | 25 | 20 | 21 | 19 |
Beam Tilt, degrees | 12 | 12 | 12 | 12 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 25 | 25 | 25 |
Isolation, Cross Polarization, dB | 24 | 24 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 280 mm | 11.024 in |
Depth, packed | 150 mm | 5.906 in |
Length, packed | 465 mm | 18.307 in |
Packaging quantity | 1 |
Weight, gross | 2.8 kg | 6.173 lb |
Weight, net | 2.5 kg | 5.512 lb |
Product Classification
Product Type | Hand-rail stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 4 |
Radome Material | ABS |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 250 mm | 9.843 in |
Depth | 83 mm | 3.268 in |
Length | 425 mm | 16.732 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz | 3400 – 3800 MHz | 4900 – 6000 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 1695–2200 | 2200–2700 | 3400–3800 | 4900–6000 |
Gain, dBi | 12.6 | 13.3 | 13.0 | 12.3 |
Beamwidth, Horizontal, degrees | 69 | 68 | 61 | 67 |
Beamwidth, Vertical, degrees | 25 | 20 | 21 | 19 |
Beam Tilt, degrees | 12 | 12 | 12 | 12 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 25 | 25 | 25 |
Isolation, Cross Polarization, dB | 24 | 24 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 280 mm | 11.024 in |
Depth, packed | 150 mm | 5.906 in |
Length, packed | 465 mm | 18.307 in |
Packaging quantity | 1 |
Weight, gross | 2.8 kg | 6.173 lb |
Weight, net | 2.5 kg | 5.512 lb |
Documentation & Downloads
Product Information
Warranty
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse