T-085-S4
Adjustable Tilt Pipe Mounting Kit for 2.0"-3.94" (50-100mm) OD round members for panel antennas. Includes 2 clamp sets.
Specifications
Specifications
Product Classification
Product Type | Adjustable tilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 100 mm | 3.937 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Antenna-to-Pipe Distance | 30 mm | 1.181 in |
Bracket-to-Bracket Distance at Antenna Length | 1010 mm @ 850–1099 mm | 1145 mm @ 1100–1200 mm | 610 mm @ 650–700 mm | 685 mm @ 700–849 mm |
Weight, net | 2 kg | 4.409 lb |
Material Specifications
Material Type | Galvanized steel | Stainless steel |
Mechanical Specifications
Mechanical Downtilt at Antenna Length | 0°–12° @ 850–1200 mm | 0°–20° @ 650–849 mm |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Adjustable tilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 100 mm | 3.937 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Antenna-to-Pipe Distance | 30 mm | 1.181 in |
Bracket-to-Bracket Distance at Antenna Length | 1010 mm @ 850–1099 mm | 1145 mm @ 1100–1200 mm | 610 mm @ 650–700 mm | 685 mm @ 700–849 mm |
Weight, net | 2 kg | 4.409 lb |
Material Specifications
Material Type | Galvanized steel | Stainless steel |
Mechanical Specifications
Mechanical Downtilt at Antenna Length | 0°–12° @ 850–1200 mm | 0°–20° @ 650–849 mm |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse