HCN-10-S
Head Frame - Multi-Band
Specifications
Specifications
Product Classification
Product Type | Head frame |
General Specifications
Application | Outdoor |
Dimensions
Height | 2917.95 mm | 114.88 in |
Diameter, at zero degrees panning | 583 mm | 22.953 in |
Antenna Panning Capability | ±15° |
Weight, net | 152 kg | 335.102 lb |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,500.0 N @ 160 km/h (337.2 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Head frame |
General Specifications
Application | Outdoor |
Dimensions
Height | 2917.95 mm | 114.88 in |
Diameter, at zero degrees panning | 583 mm | 22.953 in |
Antenna Panning Capability | ±15° |
Weight, net | 152 kg | 335.102 lb |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,500.0 N @ 160 km/h (337.2 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse