F-118-GL-E
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 3 clamp sets.
Specifications
Specifications
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Length, maximum | 2850 mm | 112.205 in |
Compatible Length, minimum | 0 mm | 0 in |
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Bracket-to-Bracket Distance | 1400 mm | 55.118 in |
Weight, net | 7.5 kg | 16.535 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 3 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Length, maximum | 2850 mm | 112.205 in |
Compatible Length, minimum | 0 mm | 0 in |
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Bracket-to-Bracket Distance | 1400 mm | 55.118 in |
Weight, net | 7.5 kg | 16.535 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 3 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse