DB5012
UHF Side Mounting Kit for 3 in (76.2 mm) OD round members. Includes top sway brace.
Specifications
Specifications
Product Classification
Product Type | Side mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 76.2 mm | 3 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Weight, net | 7.7 kg | 16.976 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Bottom brace | Brackets | Clamps | Hardware |
Packaging quantity | 2 |
Weight, gross | 8.6 kg | 18.96 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Side mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 76.2 mm | 3 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Weight, net | 7.7 kg | 16.976 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Bottom brace | Brackets | Clamps | Hardware |
Packaging quantity | 2 |
Weight, gross | 8.6 kg | 18.96 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse