HWXX-6516DS1-VTMV2
4-port sector antenna, 4x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 9.8 kg | 21.605 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 450 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.4 | 17.7 | 18.0 | 18.2 | 18.4 |
Beamwidth, Horizontal, degrees | 66 | 65 | 65 | 63 | 62 |
Beamwidth, Vertical, degrees | 6.7 | 6.4 | 6.1 | 5.3 | 5.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 16 | 17 | 20 | 21 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 31 | 31 | 32 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 17.2 | 17.4 | 17.8 | 18.0 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.5 | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.0 5 ° | 17.3 10 ° | 17.1 | 0 ° | 17.3 5 ° | 17.4 10 ° | 17.2 | 0 ° | 17.8 5 ° | 17.9 10 ° | 17.6 | 0 ° | 17.8 5 ° | 18.1 10 ° | 18.0 | 0 ° | 18.3 5 ° | 18.4 10 ° | 17.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±2.7 | ±2.1 | ±2.1 | ±3 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 17 | 20 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 | 27 | 26 |
CPR at Boresight, dB | 16 | 17 | 16 | 19 | 18 |
CPR at Sector, dB | 15 | 14 | 14 | 9 | 10 |
Mechanical Specifications
Mechanical Tilt Range | 0°–19° |
Wind Loading @ Velocity, frontal | 512.0 N @ 150 km/h (115.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 120.0 N @ 150 km/h (27.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 560.0 N @ 150 km/h (125.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 249 mm | 9.803 in |
Length, packed | 1525 mm | 60.039 in |
Weight, gross | 18 kg | 39.683 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 9.8 kg | 21.605 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 450 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.4 | 17.7 | 18.0 | 18.2 | 18.4 |
Beamwidth, Horizontal, degrees | 66 | 65 | 65 | 63 | 62 |
Beamwidth, Vertical, degrees | 6.7 | 6.4 | 6.1 | 5.3 | 5.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 16 | 17 | 20 | 21 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 31 | 31 | 32 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 17.2 | 17.4 | 17.8 | 18.0 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.5 | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.0; 5 ° | 17.3; 10 ° | 17.1 | 0 ° | 17.3; 5 ° | 17.4; 10 ° | 17.2 | 0 ° | 17.8; 5 ° | 17.9; 10 ° | 17.6 | 0 ° | 17.8; 5 ° | 18.1; 10 ° | 18.0 | 0 ° | 18.3; 5 ° | 18.4; 10 ° | 17.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±2.7 | ±2.1 | ±2.1 | ±3 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 17 | 20 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 | 27 | 26 |
CPR at Boresight, dB | 16 | 17 | 16 | 19 | 18 |
CPR at Sector, dB | 15 | 14 | 14 | 9 | 10 |
Mechanical Specifications
Mechanical Tilt Range | 0°–19° |
Wind Loading @ Velocity, frontal | 512.0 N @ 150 km/h (115.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 120.0 N @ 150 km/h (27.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 560.0 N @ 150 km/h (125.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 249 mm | 9.803 in |
Length, packed | 1525 mm | 60.039 in |
Weight, gross | 18 kg | 39.683 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse