760250963 | CMC-74-36B
- Available in:
- Latin America
- North America
CMC-74, NiCd Battery Cabinet 6-String, with 1 kW Heater
Features and Benefits
The cabinet is designed to accommodate 6 strings of -48V NiCad batteries into one cabinet. This cabinet provides mechanical and environmental protection for the equipment inside. The standard cabinet provides a 1000W heater on front door.
• Excellent thermal performance to ensure the battery could be applied in harsh environments.
• Provides option for security/access control via Puck Lock system.
• Provides flexible access for the cable entrance.
• Provides flexible heater solution for the cold ambient application.
• Product platform shares many parts including plinth, solar shield, and hybridcable storage units.
• Excellent cable management system.
• Excellent thermal performance to ensure the battery could be applied in harsh environments.
• Provides option for security/access control via Puck Lock system.
• Provides flexible access for the cable entrance.
• Provides flexible heater solution for the cold ambient application.
• Product platform shares many parts including plinth, solar shield, and hybridcable storage units.
• Excellent cable management system.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Macro cell site enclosure |
Product Series | CMC |
General Specifications
Access | Bottom: Power compartment | Rear Wall: Hybrid Cables | Side Wall: Power or other cables compartment | Top Roof: Alternative Hybrid Cable entrance |
Alarm Type | Door open (both front and side doors) | HVAC alarms (including high temperature, failure) | Overheat | S2 module, 20P or standard and user defined alarms | Thermal probe |
Batteries | Not included |
Batteries Supported | 6 strings of NiCad batteries from Multiple OEM (not supplied by ANDREW) |
Battery Storage | 4 battery shelves for holding up to 6 Nicad battery strings |
Capacity | 1000 W Heater |
Color | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door |
Grounding Connection | 12 positions |
Mounting | Mounts directly to steel dunnage with supplied ½” hardware | Mounts to concrete pad with customer supplied anchors | Optional 6” plinth |
Noise Emission, maximum | 60 dBA |
Dimensions
Height | 1879.600 mm | 74 in |
Width | 914.400 mm | 36 in |
Depth | 939.800 mm | 37 in |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Alarm Output | Dry contacts |
Cabinet Mounting
Click on image to enlarge. |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Qualification Standards | ANSI/UL 62638-1 | ETL 4007237 | GR-487 | IEC 60529, IP55 | Seismic rating, zone 4 | UL 1801 |
Packaging and Weights
Weight, net | 462.211 kg | 1019 lb |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Macro cell site enclosure |
Product Series | CMC |
General Specifications
Access | Bottom: Power compartment | Rear Wall: Hybrid Cables | Side Wall: Power or other cables compartment | Top Roof: Alternative Hybrid Cable entrance |
Alarm Type | Door open (both front and side doors) | HVAC alarms (including high temperature, failure) | Overheat | S2 module, 20P or standard and user defined alarms | Thermal probe |
Batteries | Not included |
Batteries Supported | 6 strings of NiCad batteries from Multiple OEM (not supplied by ANDREW) |
Battery Storage | 4 battery shelves for holding up to 6 Nicad battery strings |
Capacity | 1000 W Heater |
Color | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door |
Grounding Connection | 12 positions |
Mounting | Mounts directly to steel dunnage with supplied ½” hardware | Mounts to concrete pad with customer supplied anchors | Optional 6” plinth |
Noise Emission, maximum | 60 dBA |
Dimensions
Height | 1879.600 mm | 74 in |
Width | 914.400 mm | 36 in |
Depth | 939.800 mm | 37 in |
Electrical Specifications
Alarm Output | Dry contacts |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Qualification Standards | ANSI/UL 62638-1 | ETL 4007237 | GR-487 | IEC 60529, IP55 | Seismic rating, zone 4 | UL 1801 |
Packaging and Weights
Weight, net | 462.211 kg | 1019 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse