860680188-006 | HG ANCHOR,PIPE FROM 1.5" to 8"
Base Product: HOISTING-GRIP-ANCHORS
Cable Support Mount for Pipe/Round Members to Support Cable, 1.5" to 8" OD
Features and Benefits
-The "860680188-006" is a purpose built tower face bracket that is designed to support 1000 pounds of cable per eye Includes mounting eye bolt for attachment.
-Product is designed to be field installed as needed on tower legs and across the tower face to provide an engineered attachment point for the support of cables.
-Not to be used for hoisting.
-Competent person to make determination of usage on the structure.
-Product is designed to be field installed as needed on tower legs and across the tower face to provide an engineered attachment point for the support of cables.
-Not to be used for hoisting.
-Competent person to make determination of usage on the structure.
Specifications
Product Classification
Product Type | Hoisting Grip Anchor |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Cable Runs, quantity | 1 |
Mounting | Round member |
Dimensions
Mounting Diameter, maximum | 203.200 mm | 8 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits |
Packaging quantity | 1 |
Weight, net | 6.14 kg | 13.536 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Hoisting Grip Anchor |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Cable Runs, quantity | 1 |
Mounting | Round member |
Dimensions
Mounting Diameter, maximum | 203.200 mm | 8 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits |
Packaging quantity | 1 |
Weight, net | 6.14 kg | 13.536 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse