760258156-001
Base Product: RING-MOUNTS
Chimney Mount Sector Frame Mounting Bracket
Features and Benefits
Allows for standard sector frame to be mounted to a chimney utilizing (2) "760258156-001" interface brackets and Chmney Mounts per sector frame. Chimney Mount & Sector Frame Ordered separate.
Site engineer of record to determine capacity and structure suitability for installation.
Site engineer of record to determine capacity and structure suitability for installation.
Specifications
Product Classification
Product Type | Chimney mount |
Ordering Note | ANDREW® non-standard product |
Warranty | One year |
General Specifications
Mounting | Round chimney mounts |
Dimensions
Width | 292.100 mm | 11.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 11.222 kg | 24.74 lb |
Product Classification
Product Type | Chimney mount |
Ordering Note | ANDREW® non-standard product |
Warranty | One year |
General Specifications
Mounting | Round chimney mounts |
Dimensions
Width | 292.100 mm | 11.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 11.222 kg | 24.74 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse