Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

209800-SERIES-HANGERS

Base Product

Self-locking Hangers for RADIAX® Radiating cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of 209800-SERIES-HANGERS by selecting options

Loading...
Product
Product Type Material Type Hanger Type Nominal Size Maximum Stack Height
209800-17B 209800-17B
Self-locking Hanger for 1/2 in RXL4 RADIAX® Radiating cable
Hanger kit Polyamide PA12 Self locking hanger 1/2 in 2
209800-28B 209800-28B
Self-locking Hanger for 7/8 in RXL5 RADIAX® Radiating cable
Hanger kit Polyamide PA12 Self locking hanger 7/8 in 2

Product Classification

Product Type Hanger kit

General Specifications

Hanger Type Self locking hanger

Material Specifications

Material Type Polyamide PA12

Product Classification

Product Type Hanger kit

General Specifications

Hanger Type Self locking hanger

Material Specifications

Material Type Polyamide PA12

Product Specification

Product Specification