7634501-03 | p-POI 19-G
p-POI® Passive Point of Interface, PCS 1900 band, GSM
Specifications
Specifications
Product Classification
Product Type | Point of interface |
Product Brand | p-POI® |
General Specifications
Functionality | Alarm status | BTS identification | Module | Password protected local control | Power monitoring |
BTS Interface Location, Rx/Tx combined | Rear |
BTS Interface, Rx/Tx combined | 7-16 DIN Female |
BTS Interface, Rx/Tx combined, quantity | 2 |
DAS Interface Location, Rx diversity from DAS | Front |
DAS Interface Location, Rx from DAS | Front |
DAS Interface Location, Tx combined BTS signal | Front |
DAS Interface, Rx diversity from DAS | QMA Female |
DAS Interface, Rx diversity from DAS, quantity | 1 |
DAS Interface, Rx from DAS | QMA Female |
DAS Interface, Rx from DAS, quantity | 1 |
DAS Interface, Tx combined BTS signal | QMA Female |
DAS Interface, Tx combined BTS signal, quantity | 2 |
E911 Interface Location, Rx diversity from DAS | Front |
E911 Interface Location, Rx from DAS | Front |
E911 Interface Location, synchronization | Front |
E911 Interface, Rx diversity from DAS | QMA Female |
E911 Interface, Rx diversity from DAS, quantity | 1 |
E911 Interface, Rx from DAS | QMA Female |
E911 Interface, Rx from DAS, quantity | 1 |
E911 Interface, synchronization | QMA Female |
E911 Interface, synchronization, quantity | 1 |
Management Interface | SNMP v2 | Web server |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
License Band | PCS 1900 |
Technology | GSM |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1930 – 1995 MHz (PCS 1900) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Point of interface |
Product Brand | p-POI® |
General Specifications
Functionality | Alarm status | BTS identification | Module | Password protected local control | Power monitoring |
BTS Interface Location, Rx/Tx combined | Rear |
BTS Interface, Rx/Tx combined | 7-16 DIN Female |
BTS Interface, Rx/Tx combined, quantity | 2 |
DAS Interface Location, Rx diversity from DAS | Front |
DAS Interface Location, Rx from DAS | Front |
DAS Interface Location, Tx combined BTS signal | Front |
DAS Interface, Rx diversity from DAS | QMA Female |
DAS Interface, Rx diversity from DAS, quantity | 1 |
DAS Interface, Rx from DAS | QMA Female |
DAS Interface, Rx from DAS, quantity | 1 |
DAS Interface, Tx combined BTS signal | QMA Female |
DAS Interface, Tx combined BTS signal, quantity | 2 |
E911 Interface Location, Rx diversity from DAS | Front |
E911 Interface Location, Rx from DAS | Front |
E911 Interface Location, synchronization | Front |
E911 Interface, Rx diversity from DAS | QMA Female |
E911 Interface, Rx diversity from DAS, quantity | 1 |
E911 Interface, Rx from DAS | QMA Female |
E911 Interface, Rx from DAS, quantity | 1 |
E911 Interface, synchronization | QMA Female |
E911 Interface, synchronization, quantity | 1 |
Management Interface | SNMP v2 | Web server |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
License Band | PCS 1900 |
Technology | GSM |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1930 – 1995 MHz (PCS 1900) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse