Warning Icon
This product will be discontinued on: January 1, 2026

For other alternatives, please contact us for more information.

0 Replacement products available

760258329

Base Product: ALL-IN-ONE-CABINET

  • Available in:
  • North America

Telco All-In-One Cabinet, 144F, SC/APC, PNP Splitters, Dry Armored Loose Tube, 100 ft, 1x 144F Distribution Cable, w/ PSU

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
TELCO AIO
Telco All-in-One Cabinet

A compact, active and passive cabinet for OSP edge-of-network R-OLT telco deployment.

Explore  

Features and Benefits
Inside the Telco AIO Cabinet
The key to the Telco AIO is an innovative design that packs an amazing amount of functionality and capabilities into a surprisingly small footprint. Its approximate 48-inch height meets most local requirements while the compact footprint (≈48”h x 48”w x 28”d) enables right-of-way deployments​ per municipal standards.

Fully loaded, the cabinet design can support up to 8,192 customers (XGS-PON). So, you can support more customers with fewer cabinets and deploy them where others can’t. Engineered with Gore vents, mesh drainage, and preinstalled foam grommets, it provides superior protection from the elements with available pad, vault, and riser mounting options. Telco AIO cabinets are designed to comply with GR-487-CORE and GR-3125 specifications.

Active compartment features:
  • Telco style rack/OLT mounting solutions
  • 19” or 23” racking with 11 or 13RU of customizable open space (blanking panels included)
  • Available with or without a rectifier/DC power supply
  • Customer OLT configurations could potentially support 128 PON Port/SGs
  • Preinstalled with 68 SC/UPC to SC/APC patchcords for split/passthrough use on the provided F2 distribution cable
  • Includes 1x 15-amp GFCI Outlet & Interior LED Lighting (20-60V DC)
  • Alarms for SPD, HVAC, High Temp, Heater and Intrusion “Normally Open”
  • 2000W DC HVAC, 1RU Heater Tray, and Wall Mounted Battery Heater​ operating at <60dB
  • DC battery backup via 7RU tray/cabling to support 1x string of 4x 48V DC VRLA batteries​ (customer provided)
  • 30-amp 125/250 V GENERAC generator power inlet box supporting manual transfer switch use
Passive compartment features:
  • Preinstalled SC/UPC to SC/APC patch cords for splitter or passthrough connectivity
  • 22 standard PNP splitter/WDM slots with single/dual/2xN splitter options
  • Integrated slack storage with positive bend radius control
  • Distribution field terminates 144f or 288f SC/APC fiber on CommScope’s vetted Gen3E swing frame
  • Fibers managed via vertical distribution and waterfalled optical device pigtails
  • Parking lots hold and protect fiber splitter and passthrough outputs until needed
  • Grounding stud installed for use with armored cable tone wire
  • F2 cable assembly uses a 144 or 288-fiber loose tube cable (dielectric or armored) stub
Accessories Available:
  • Telco AIO Vault (MID: FMS-FD3J-KIT-B)
  • 12” Stackable Riser (MID: 760257862)
  • Pad Mount Frame (MID: 760255236)
  • Power Meter Height Extension Accessory (MID: 760257082)
  • Power Meter/Meter Socket Kit (MID: 760258129)
  • Spare AIO Key (7/16” nut) (MID: 760256811)
  • Pack of 20 Spare AIO Key Drivers (7/16” nut, thin walled) (MID: 760159038)
  • AIO Side Car Replacement Roof Kit (MID: TBD)
  • AIO CMC Replacement Roof Kit (MID: TBD)

Product Classification

Regional Availability North America
Product Type Fiber distribution hub
Product Series All-In-One
Warranty Two years

General Specifications

Access Front | Rear | Side
Accoustic Level, maximum 60 dB
Alarm Type Door alarm | HVAC alarms (including high temperature, failure) | Heater tray failure alarm | SPD alarm
Auxiliary Power Input Yes
Battery Storage 7RU
Cable Type Armored - Single Loose Tube
Color Light Gray (RAL 7035)
Distribution Cables, quantity 1
Distribution Ports, quantity 144
Fibers per Distribution Cable, quantity 144
Fibers per Feeder Cable, quantity 0
Interior LED light Both chambers
Interface, Input SC
Interface Feature, Input APC
Lock Type Locking bolt | Padlock ready
Mounting Handhole | Pad
Mounting Options Rack Mounted
Rack Storage 13RU (adjustable to allow 19 or 23 in racking)
Split Ratio Symmetrical
Splitter Slots, quantity 22
Heat Management 2,000 W HVAC

Dimensions

Height 1216 mm | 47.874 in
Width 1224 mm | 48.189 in
Depth 697 mm | 27.441 in
Cable Length 30.48 m | 100 ft
Enclosure Size Large

Electrical Specifications

Power Supply Eltek Rectifier Shelf and Controller
Power Supply Interface Breaker Box (standard) | Generator Input (optional) | Meter Box (optional)

Material Specifications

Finish Powder coated
Material Type Aluminum

Environmental Specifications

Environmental Space Above ground

Packaging and Weights

Packaging quantity 1
Packaging Type Pallet
Weight, net 249.929 kg | 551 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
Product Type Fiber distribution hub
Product Series All-In-One
Warranty Two years

General Specifications

Access Front | Rear | Side
Accoustic Level, maximum 60 dB
Alarm Type Door alarm | HVAC alarms (including high temperature, failure) | Heater tray failure alarm | SPD alarm
Auxiliary Power Input Yes
Battery Storage 7RU
Cable Type Armored - Single Loose Tube
Color Light Gray (RAL 7035)
Distribution Cables, quantity 1
Distribution Ports, quantity 144
Fibers per Distribution Cable, quantity 144
Fibers per Feeder Cable, quantity 0
Interior LED light Both chambers
Interface, Input SC
Interface Feature, Input APC
Lock Type Locking bolt | Padlock ready
Mounting Handhole | Pad
Mounting Options Rack Mounted
Rack Storage 13RU (adjustable to allow 19 or 23 in racking)
Split Ratio Symmetrical
Splitter Slots, quantity 22
Heat Management 2,000 W HVAC

Dimensions

Height 1216 mm | 47.874 in
Width 1224 mm | 48.189 in
Depth 697 mm | 27.441 in
Cable Length 30.48 m | 100 ft
Enclosure Size Large

Electrical Specifications

Power Supply Eltek Rectifier Shelf and Controller
Power Supply Interface Breaker Box (standard) | Generator Input (optional) | Meter Box (optional)

Material Specifications

Finish Powder coated
Material Type Aluminum

Environmental Specifications

Environmental Space Above ground

Packaging and Weights

Packaging quantity 1
Packaging Type Pallet
Weight, net 249.929 kg | 551 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification