EWP43
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP43, HELIAX® Premium Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 71 mm | 2.795 in |
Diameter Over Jacket (H Plane) | 41 mm | 1.614 in |
Cable Volume | 1690 L/km | 18.191 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 2.78 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 4.600 GHz | 419 ns/100 m @ 4.600 GHz |
Operating Frequency Band | 4.4 – 5.0 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
4.4 GHz | 2.983 | 0.909 | 9.52 | 77.50 |
4.5 GHz | 2.948 | 0.899 | 9.63 | 78.60 |
4.6 GHz | 2.917 | 0.889 | 9.73 | 79.70 |
4.7 GHz | 2.889 | 0.881 | 9.83 | 80.60 |
4.8 GHz | 2.864 | 0.873 | 9.91 | 81.50 |
4.9 GHz | 2.842 | 0.866 | 9.99 | 82.30 |
5.0 GHz | 2.822 | 0.860 | 10.06 | 83.10 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
4.4–5.0 GHz | 1.070 | 29.42 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 381 mm | 15 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 1016 mm | 40 in |
Minimum Bend Radius, Single Bend (E Plane) | 280 mm | 11.024 in |
Minimum Bend Radius, Single Bend (H Plane) | 711 mm | 27.992 in |
Maximum Twist | 1.64 °/m | 0.5 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 1.2 kg/m | 0.806 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 71 mm | 2.795 in |
Diameter Over Jacket (H Plane) | 41 mm | 1.614 in |
Cable Volume | 1690 L/km | 18.191 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 2.78 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 4.600 GHz | 419 ns/100 m @ 4.600 GHz |
Operating Frequency Band | 4.4 – 5.0 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
4.4 GHz | 2.983 | 0.909 | 9.52 | 77.50 |
4.5 GHz | 2.948 | 0.899 | 9.63 | 78.60 |
4.6 GHz | 2.917 | 0.889 | 9.73 | 79.70 |
4.7 GHz | 2.889 | 0.881 | 9.83 | 80.60 |
4.8 GHz | 2.864 | 0.873 | 9.91 | 81.50 |
4.9 GHz | 2.842 | 0.866 | 9.99 | 82.30 |
5.0 GHz | 2.822 | 0.860 | 10.06 | 83.10 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
4.4–5.0 GHz | 1.070 | 29.42 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 381 mm | 15 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 1016 mm | 40 in |
Minimum Bend Radius, Single Bend (E Plane) | 280 mm | 11.024 in |
Minimum Bend Radius, Single Bend (H Plane) | 711 mm | 27.992 in |
Maximum Twist | 1.64 °/m | 0.5 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 1.2 kg/m | 0.806 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse