DFJ-1S5-U1HNN-XM
Base Product: DFJ-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete Fiber Jumper, 1F Single Mode LSZH jacket cable, terminated with Uniboot DLC at End 1, only “B” channel terminated for BiDi SFP application. End 1 pre-install NOKIA Rubber; Simplex SC at End 2.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | ANDREW® | HELIAX® |
Product Series | DFJ |
Ordering Note | ANDREW® non-standard product |
General Specifications
Construction Type | Discrete fiber tail |
Interface, Connector A | DLC/UPC |
Interface Feature, connector A | Standard |
Interface, Connector B | SC/UPC |
Interface Feature, connector B | Standard |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Breakout Length, connector B | 386.842 mm | 15.23 in |
Cable Assembly Length Range (m) | 1 – 100 |
Diameter Over Jacket | 5 mm | 0.197 in |
Material Specifications
Jacket Material | UV resistant |
Mechanical Specifications
Minimum Bend Radius | 50 mm | 1.969 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum, connector B | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | ANDREW® | HELIAX® |
Product Series | DFJ |
Ordering Note | ANDREW® non-standard product |
General Specifications
Construction Type | Discrete fiber tail |
Interface, Connector A | DLC/UPC |
Interface Feature, connector A | Standard |
Interface, Connector B | SC/UPC |
Interface Feature, connector B | Standard |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Breakout Length, connector B | 386.842 mm | 15.23 in |
Cable Assembly Length Range (m) | 1 – 100 |
Diameter Over Jacket | 5 mm | 0.197 in |
Material Specifications
Jacket Material | UV resistant |
Mechanical Specifications
Minimum Bend Radius | 50 mm | 1.969 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum, connector B | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Documentation & Downloads
Ordering Guide
Product Specification
Technical Publication
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse