Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OMX-BLOCKS

Base Product
  • Available in:
  • EMEA
  • Latin America
  • North America

OMX Fiber Termination Blocks for patching, splicing, storage, splitting and multiplexing

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of OMX-BLOCKS by selecting options

Loading...
Features and Benefits
The OMX solution gives the capability to splice and patch fibers in a 600mm x 300mm (ETSI) footprint. It’s a flexible optical distribution frame that enables the service providers to quickly respond to the changing needs of their customers. The OMX fibre frame protects fibre cable and connections through use of angled adapter/retainers and design features that maintain correct bend radius throughout the frame.

OMX TERMINATION BLOCKS
The OMX termination modules are available with 96(SC) or 144(LC) adapters. The modules are available for SC and LC connectors.

OMX SPLICE BLOCKS
The OMX splice module provides protection and a mounting location for CommScope’s round splice trays. Each splice module is two mounting positions tall and holds 24 splice trays. Each splice tray can house up to 24 splices.

OMX SLACK STORAGE BLOCKS
The OMX jumper storage module enables storage of fibre-optic jumper slack within an OMX frame. Each jumper storage module is one module position tall. The Interbay Management Panel provides off-frame storage of jumper slack. CommScope recommends the use of 1.8mm patch cords to maximise the cable management potential of the OMX

OMX VAM BLOCKS
The OMX VAM blocks provide protection and a mounting location for CommScope’s VAM modules. VAM modules are offered as splitters, multiplexers and monitoring modules.

  • The modular solution provides greater flexibility for a variety of applications, saving costs by standardising on one flexible solution
  • Performance density accommodates up to 576 terminations and splices within 600mm x 300mm footprint, saving valuable floor space
  • Total front access frame allows installation back-to-back or against a wall, saving valuable floor space
  • Superior cable management protects cables and connectors, reducing re-configuration time and saving maintenance costs, improving reliability
  • The completely enclosed and lockable frame provides additional fiber protection and security, improving network reliability through controlled access to fibers

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber block
Product Brand OMX600®
Product Series OMX

General Specifications

Functionality Monitoring | Multiplexing | Patching | Splicing | Splitting
Body Style Left orientation | Right orientation
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type OMX
Shelf Movement Hinged

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber block
Product Brand OMX600®
Product Series OMX

General Specifications

Functionality Monitoring | Multiplexing | Patching | Splicing | Splitting
Body Style Left orientation | Right orientation
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type OMX
Shelf Movement Hinged

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Product Specification

Product Specification