1RU rack mounted Singlemode mesh module with 24, MPO12 inputs on the back from separate network enclaves and 24, MPO12 outputs to the desk top on the front with Ultra-Low Loss (ULL) performance
Specifications
Product Classification
Regional Availability | Asia | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FD |
General Specifications
Color | Black |
Interface, front | MPO |
Interface Feature, front | Shuttered | Unpinned |
Interface, rear | MPO |
Interface Feature, rear | Shuttered | Unpinned |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Fibers, quantity | 288 |
Total Ports, quantity | 48 |
Dimensions
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FD |
General Specifications
Color | Black |
Interface, front | MPO |
Interface Feature, front | Shuttered | Unpinned |
Interface, rear | MPO |
Interface Feature, rear | Shuttered | Unpinned |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Fibers, quantity | 288 |
Total Ports, quantity | 48 |
Dimensions
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse