VHLP2-8023-DET/B
Base Product: VHLP2-8023/B
0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, dual band, single polarised 71.000 – 86.000 GHz and single polarised 21.200 - 23.600 GHz, OEM custom flange
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, dual band |
Polarization | Single 80 GHz, Single 23 GHz |
Antenna Input | OEM specific |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.6 m | 2 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 48.5 dBi |
Gain, Mid Band | 49.5 dBi |
Gain, Top Band | 50 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 68 dB |
Beamwidth, Horizontal | 0.5 ° |
Beamwidth, Vertical | 0.5 ° |
Return Loss | 15 dB |
VSWR | 1.43 |
Radiation Pattern Envelope Reference (RPE) | 7442B |
Electrical Compliance | Canada SRSP 371.0 Part A | ETSI 302 217 Class 3 | FCC Cat A |
Electrical Specifications, Band 2
Operating Frequency Band | 21.200 – 23.600 GHz |
Gain, Low Band | 39.3 dBi |
Gain, Mid Band | 39.4 dBi |
Gain, Top Band | 39.5 dBi |
Beamwidth, Horizontal | 1.5 ° |
Beamwidth, Vertical | 1.5 ° |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Electrical Compliance | Canada SRSP 321.8 B | ETSI 302 217 Class 3 | FCC Cat A |
Front-to-Back Ratio | 66 dB |
Radiation Pattern Envelope Reference (RPE) | 7441B |
Return Loss | 15 dB |
VSWR | 1.43 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 50 mm–120 mm | 2.0 in–4.7 in |
Fine Azimuth Adjustment Range | ±8° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed at 23 GHz, operational | 180 km/h | 111.847 mph |
Wind Speed at 80 GHz, operational | 144 km/h | 89.477 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 1693 N | 380.602 lbf |
Side Force (FS) | 814 N | 182.995 lbf |
Twisting Moment (MT) | 756 N-m | 6691.164 in lb |
Zcg without Ice | 9 mm | 0.354 in |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 600 mm | 23.622 in |
Width, packed | 740 mm | 29.134 in |
Length, packed | 740 mm | 29.134 in |
Packaging Type | Standard pack |
Volume | 0.3 m³ | 10.594 ft³ |
Weight, gross | 23 kg | 50.706 lb |
Weight, net | 17 kg | 37.479 lb |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, dual band |
Polarization | Single 80 GHz, Single 23 GHz |
Antenna Input | OEM specific |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.6 m | 2 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 48.5 dBi |
Gain, Mid Band | 49.5 dBi |
Gain, Top Band | 50 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 68 dB |
Beamwidth, Horizontal | 0.5 ° |
Beamwidth, Vertical | 0.5 ° |
Return Loss | 15 dB |
VSWR | 1.43 |
Radiation Pattern Envelope Reference (RPE) | 7442B |
Electrical Compliance | Canada SRSP 371.0 Part A | ETSI 302 217 Class 3 | FCC Cat A |
Electrical Specifications, Band 2
Operating Frequency Band | 21.200 – 23.600 GHz |
Gain, Low Band | 39.3 dBi |
Gain, Mid Band | 39.4 dBi |
Gain, Top Band | 39.5 dBi |
Beamwidth, Horizontal | 1.5 ° |
Beamwidth, Vertical | 1.5 ° |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Electrical Compliance | Canada SRSP 321.8 B | ETSI 302 217 Class 3 | FCC Cat A |
Front-to-Back Ratio | 66 dB |
Radiation Pattern Envelope Reference (RPE) | 7441B |
Return Loss | 15 dB |
VSWR | 1.43 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 50 mm–120 mm | 2.0 in–4.7 in |
Fine Azimuth Adjustment Range | ±8° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed at 23 GHz, operational | 180 km/h | 111.847 mph |
Wind Speed at 80 GHz, operational | 144 km/h | 89.477 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 1693 N | 380.602 lbf |
Side Force (FS) | 814 N | 182.995 lbf |
Twisting Moment (MT) | 756 N-m | 6691.164 in lb |
Zcg without Ice | 9 mm | 0.354 in |
Packaging and Weights
Height, packed | 600 mm | 23.622 in |
Width, packed | 740 mm | 29.134 in |
Length, packed | 740 mm | 29.134 in |
Packaging Type | Standard pack |
Volume | 0.3 m³ | 10.594 ft³ |
Weight, gross | 23 kg | 50.706 lb |
Weight, net | 17 kg | 37.479 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse