通常来说,在高密度环境(即在一个狭小空间里有许多用户)部署Wi-Fi是极具挑战性的一项工作。单一接入点能处理的并发连接非常有限,因此如果有许多用户,就需要很多接入点。但新增过多接入点本身也会带来问题。Wi-Fi通过无线传输,可用的信道是有限的。如果两个接入点在同一个信道上通信,会产生干扰,从而降低吞吐量。
因此,要处理密集环境中的无线传输,不是要新增更多的接入点,而是提供功能更强大的接入点。Wi-Fi是一个共享介质,这意味着在同一个信道上一次只能有一台设备通信。试想一下,在有多个客户端的环境下,这会很困难。最好的高密度接入点采用多个天线和多个空间流。多个空间流意味着在同一个信道上同时传输多条不同的数据流,这就是MIMO技术(Multiple-Input Multiple-Output,多输入多输出技术)。
MIMO技术带来的高效传输
MU-MIMO(多用户多输入/多输出)技术允许多个客户端在同一频率与不同的设备之间进行同步传输。简单来说,一个人站在人群中间对其他人喊一句话,这样的360度弧形传播就类似于Wave 1技术,即传统的Wi-Fi技术。通过Wave 2,这个人就能对站在圆圈不同象限的人同时喊不同的内容。
MU-MIMO是802.11ac Wave 2标准的重要功能之一。802.11ac Wave 1速率达1.3G,因此人们通常又把11ac称为千兆无线标准。802.11ac Wave 2和Wave 1相比,前者是802.11ac标准升级版,极大地改善了网络资源利用率。同时,Wave 2支持4空间串流(4 stream),并且接入点能够处理更多的并发客户端,获得更高的吞吐量,支持的移动设备密度达到Wave 1的两倍以上,汇聚的数据速率超过每秒两千兆,是高密度部署的理想选择,更为适合企业环境部署。
业界首款802.11ac Wave 2接入点Ruckus ZoneFlex R710
新的Ruckus ZoneFlex R710是业界首款采用802.11ac Wave 2标准的Wi-Fi接入点。能支持多达四条空间流和500个并发用户。此外,每个ZoneFlex R710接入点都集成了Ruckus获专利的BeamFlex™+自适应天线技术,对每一个用户、每个传输基础设施优化天线覆盖,从而增强Wave 2 802.11ac技术表现。
Ruckus ZoneFlex R710的推出受到市场的欢迎。此前,市场早已对高密度环境移动部署方案存在巨大的需求。在酒店行业,酒店会议区将会因为此类产品而立即受益;在教育行业,学校礼堂和大学演讲厅都面临密度挑战,也将因为此项产品的推出而受益。
加州圣荷塞市部署ZoneFlex R710之后,发现了迁移到802.11ac Wave 2新技术的巨大价值。圣荷塞市首席信息官Vijay Sammeta 认为, 提供极其快速的Wi-Fi服务(Wickedly Fast Wi-Fi)已成为圣荷塞市独特的竞争优势。Ruckus ZoneFlex R710帮助他们将此服务带入新水平,是他们部署过的最佳性能Wi-Fi接入点。
而澳大利亚的零售市场因Wi-Fi具有丰富的分析功能而对其非常青睐。优科无线在澳大利亚部署了多个重要项目,处于Wi-Fi领域的前沿。MU-MIMO和R710将使这些部署比以往更加简单。Ruckus BeamFlex™天线在这些环境下为用户提供了额外的优势,任何其他Wi-Fi厂商都将无法企及。
ABOUT RUCKUS WIRELESS
Headquartered in Sunnyvale, CA, Ruckus Wireless, Inc. (NYSE: RKUS) is a global supplier of advanced wireless systems for the rapidly expanding mobile Internet infrastructure market. The company offers a wide range of indoor and outdoor "Smart Wi-Fi" products to mobile carriers, broadband service providers, and corporate enterprises, and has over 48,000 end-customers worldwide. Ruckus technology addresses Wi-Fi capacity and coverage challenges caused by the ever-increasing amount of traffic on wireless networks due to accelerated adoption of mobile devices such as smartphones and tablets. Ruckus invented and has patented state-of-the-art wireless voice, video, and data technology innovations, such as adaptive antenna arrays that extend signal range, increase client data rates, and avoid interference, providing consistent and reliable distribution of delay-sensitive multimedia content and services over standard 802.11 Wi-Fi. For more information, visit https://www.ruckuswireless.com.