CommScope Knowledge: What is Power Over Ethernet?

This article, part of CommScope's "Definitions" series, shows how Power over Ethernet drives connected devices in modern networks.

What is Power Over Ethernet?

In today's fast-paced digital world, the demand for efficient and reliable network solutions is greater than ever. This blog discusses one such solution: Power over Ethernet (PoE). But what exactly is PoE, and why is it so important?

NPyF6N7PNYYKj14x3Zn1ZG


Understanding Power over Ethernet

PoE is a technology that allows network cables to carry electrical power in dedicated wires alongside those used for data transmission. This means that a single cable can provide both data connection and electrical power to devices such as wireless access points, IP cameras and VoIP phones. This dual functionality simplifies the installation process, reduces the need for additional electrical wiring and enhances the flexibility of network design.

View CommScope Power Over Ethernet The Fact File

How does PoE work?

PoE works by injecting power into the Ethernet cable at the source, typically through a PoE switch or injector. The powered devices (PDs) at the other end of the cable, such as IP cameras or wireless access points, are designed to receive both data and power through the same cable. This prevents the need for separate power supplies and reduces the complexity of network installations.

Benefits of PoE

  1. Simplified installation: With PoE, there is no need for separate power cables, outlets, or electrical wiring. This makes the installation process quicker, easier and more cost-effective.
  2. Flexibility: PoE allows for the placement of devices in locations where it would be difficult or expensive to run electrical wiring. This is particularly useful for outdoor installations, remote areas or locations with limited access to discrete power sources.
  3. Cost savings: By reducing the need for additional electrical infrastructure, PoE can lead to significant cost savings in both installation and maintenance, since most applications don’t require the services of a licensed electrician to service them.
  4. Scalability: PoE systems are highly scalable, making it easy to add or move devices without the need for extensive rewiring.

Applications of PoE

PoE is used in a wide range of applications, including:

  • Wireless access points (APs): Providing power and data connectivity to Wi-Fi access points in offices, schools, and public spaces
  • IP cameras: Enabling the installation of security cameras in locations without easy access to power outlets
  • VoIP phones: Simplifying the deployment of voice over IP (VoIP) phone systems by eliminating the need for separate power supplies
  • Digital signage: Powering digital displays in retail stores, airports, and other public areas
  • Smart building systems: Integrating various smart devices and sensors into a unified network for better building management and automation

CommScope's PoE solutions

CommScope offers a range of PoE solutions designed to meet the needs of modern networks. Our powered fiber cable systems combine high-performance, low-latency fiber-optic data connectivity with a copper low-voltage DC power connection. This hybrid approach enables the connection of multiple powered devices without the need for new conduit or bulky extra cable runs.

CommScope's PoE extenders, for example, can extend PoE distance up to three kilometers at 15 watts, making them ideal for campus environments, airports, parking areas, and more. These solutions are designed to simplify electrical engineering calculations, provide reliable power and data connectivity, and support a wide range of applications.

Conclusion

CommScope Power over Ethernet products offer a simple, flexible, and cost-effective solution for powering and connecting devices. Whether you're looking to deploy wireless access points, IP cameras, or smart building systems, PoE can help you achieve your goals.

Related Resources:

 

© 2025 CommScope, LLC.  All rights reserved.  CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and other countries.  For additional trademark information see https://www.commscope.com/trademarks. All product names, trademarks and registered trademarks are property of their respective owners.