XCSM Thick-Wall Heat-Shrinkable Tubing kit, 130 mm/41 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
Specifications
Features and Benefits
- High recovery ratio reducing the number of sizes and inventory costs
- Used where maximum reliability is required, submersible, direct buried installations
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 1500 mm | 59.055 in |
Expanded Inside Diameter, minimum | 130 mm | 5.118 in |
Recovered Inside Diameter, maximum | 41 mm | 1.614 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Buried | Submersible |
Packaging and Weights
Packaging quantity | 5 |
Packaging Type | Bag | Carton |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 1500 mm | 59.055 in |
Expanded Inside Diameter, minimum | 130 mm | 5.118 in |
Recovered Inside Diameter, maximum | 41 mm | 1.614 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Buried | Submersible |
Packaging and Weights
Packaging quantity | 5 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse