MTC-PSA6
Stand-Off Bracket 72 in, Heavy Duty with Reinforcement Arm
Specifications
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Tower member |
Dimensions
Height | 1270.000 mm | 50 in |
Length | 1828.8 mm | 72 in |
Stand-off Distance | 1828.8 mm | 72 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Saddle mount | Stand-off | Stiff arm |
Packaging quantity | 1 |
Weight, net | 131.11 kg | 289.048 lb |
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Tower member |
Dimensions
Height | 1270.000 mm | 50 in |
Length | 1828.8 mm | 72 in |
Stand-off Distance | 1828.8 mm | 72 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Saddle mount | Stand-off | Stiff arm |
Packaging quantity | 1 |
Weight, net | 131.11 kg | 289.048 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse