MT-395
Standard Pipe Mount, 4-1/2 in OD x 63 in
Specifications
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Note | One 4 ft microwave antenna per sector, with antenna stiff arm |
Pipe, quantity | 1 |
Tower Taper | Non-tapered |
Dimensions
Height | 177.8 mm | 7 in |
Width | 127 mm | 5 in |
Length | 1600.2 mm | 63 in |
Pipe Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 90 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 29.3 kg | 64.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Note | One 4 ft microwave antenna per sector, with antenna stiff arm |
Pipe, quantity | 1 |
Tower Taper | Non-tapered |
Dimensions
Height | 177.8 mm | 7 in |
Width | 127 mm | 5 in |
Length | 1600.2 mm | 63 in |
Pipe Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 90 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 29.3 kg | 64.595 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse