MC-PK8-DSH
Base Product: MC-PK-SERIES
Low-Profile Co-location Platform Kit for 12in to 38in OD Monopoles, 8 ft face, (9) 2-7/8" OD x 96" Pipes, with Support Rail Kit
Features and Benefits
Please contact CommScope for detailed drawings prior to ordering.
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Monopole platform kit |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Mounting | Monopole, 305–965 mm (12–38 in) OD |
Pipe, quantity | 9 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 2.438 m | 8 ft |
Width | 2438.4 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 965.2 mm | 38 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Hardware | Plain end pipes (9) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 817.147 kg | 1801.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Monopole platform kit |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Mounting | Monopole, 305–965 mm (12–38 in) OD |
Pipe, quantity | 9 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 2.438 m | 8 ft |
Width | 2438.4 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 965.2 mm | 38 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Hardware | Plain end pipes (9) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 817.147 kg | 1801.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Specification
Warranty
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse