EX-1HET-6RG5
Single Shot Exothermic Mold for #6 and #4 stranded wire and #4 and #3 solid wire
Specifications
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | Exothermic mold |
General Specifications
Mounting | Ground rod, 15.88 mm (5/8 in) |
Dimensions
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Length | 203.2 mm | 8 in |
Outline Drawing
Click on image to enlarge. |
Packaging and Weights
Included | Molds | Weld metal |
Packaging quantity | 1 |
Weight, net | 0.9 kg | 1.984 lb |
Product Classification
Product Type | Exothermic mold |
General Specifications
Mounting | Ground rod, 15.88 mm (5/8 in) |
Dimensions
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Length | 203.2 mm | 8 in |
Packaging and Weights
Included | Molds | Weld metal |
Packaging quantity | 1 |
Weight, net | 0.9 kg | 1.984 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse