RRU-AM-2
RRU Angle Mount Kit for Angle Sector Frame Members (mounts 2.88in OD pipes to front of 90 degree angles 2in to 3in - Pipe not incl)
Specifications
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Mounting | Angle Members 50.8 –76.2 mm (2 in to 3 in) |
Pipe, quantity | 0 |
Dimensions
Height | 292.1 mm | 11.5 in |
Width | 152.4 mm | 6 in |
Length | 162.56 mm | 6.4 in |
Mounting Diameter, maximum | 76.2 mm | 3 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Attachment hardware |
Packaging quantity | 2 |
Weight, net | 15.8 kg | 34.833 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Mounting kit |
General Specifications
Mounting | Angle Members 50.8 –76.2 mm (2 in to 3 in) |
Pipe, quantity | 0 |
Dimensions
Height | 292.1 mm | 11.5 in |
Width | 152.4 mm | 6 in |
Length | 162.56 mm | 6.4 in |
Mounting Diameter, maximum | 76.2 mm | 3 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Attachment hardware |
Packaging quantity | 2 |
Weight, net | 15.8 kg | 34.833 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse