康普的 COVID-19 客户和合作伙伴中心 访问
产品
相关结果
康普的 COVID-19 客户和合作伙伴中心 访问
EZfit® Automated Cable Preparation Tool for FXL-780 coaxial cable
Product Type | Tool |
Product Brand | EZfit® |
Ordering Note | CommScope® standard product (Global) |
Application | Prepares cable for connector attachment |
Cutting Blades Included | 2 |
Jacket Blades Included | 1 |
Tool Type | Automated cable preparation tool |
Nominal Size | 7/8 in |
Material Type | Aluminum |
Material Type, Blade | Hardened tool steel |
Height, packed | 218.44 mm | 8.6 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 83.82 mm | 3.3 in |
Included | One FXL-780 cutting bit | One FXL-780 flaring bit | One cutting tool body | One hex wrench |
Packaging quantity | 1 |
Weight, gross | 0.98 kg | 2.161 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Tool |
Product Brand | EZfit® |
Ordering Note | CommScope® standard product (Global) |
Application | Prepares cable for connector attachment |
Cutting Blades Included | 2 |
Jacket Blades Included | 1 |
Tool Type | Automated cable preparation tool |
Nominal Size | 7/8 in |
Material Type | Aluminum |
Material Type, Blade | Hardened tool steel |
Height, packed | 218.44 mm | 8.6 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 83.82 mm | 3.3 in |
Included | One FXL-780 cutting bit | One FXL-780 flaring bit | One cutting tool body | One hex wrench |
Packaging quantity | 1 |
Weight, gross | 0.98 kg | 2.161 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |