33544-15
Base Product: 33544-SERIES-HARDWARE-KITS
Connector Reattachment Kit
Specifications
Specifications
Product Classification
Product Type | Connector kit |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 25.4 mm | 1 in |
Included | Silicone grease | Two gaskets | Two o-rings |
Packaging quantity | 1 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 25.4 mm | 1 in |
Included | Silicone grease | Two gaskets | Two o-rings |
Packaging quantity | 1 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse