Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS H550 Indoor Access Point

High-End Wall-Mounted Wi-Fi 6 2x2:2 Indoor Access Point with 1.8 Gbps max rate, Switch and Embedded IoT

RUCKUS H550 Indoor Access Point Features

In hotels, apartment buildings, and other multi-dwelling structures, wireless connectivity can carry a hefty price tag. You need to connect a wide range of wired devices - IPTV set-top boxes, IP phones, networked minibars - IoT devices like smart locks and sensors - while delivering a great wireless experience for guests.

The RUCKUS H550 wall-mounted access point, IoT gateway and Ethernet switch makes it easy to support the most demanding in-room connectivity requirements. It starts with RUCKUS patented Wi-Fi optimization intelligence to deliver the industry's highest-performing wireless connectivity. Combine that with four-ports of Gigabit Ethernet to connect multiple in-room wired devices, without extra cabling and add supports for Zigbee® and Bluetooth® Low Energy, as well as other protocols via optional USB modules. Put it all in a sleek low-profile design that can be discretely installed over a standard electrical outlet.

Deliver the full range of in-room services while dramatically reducing cabling, installation time, and construction costs.

Specifications for RUCKUS H550 Indoor Access Point

H550 | RUCKUS H550 Indoor Access Point [H550_UpRight]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point
Product Brand RUCKUS®
Antenna Patterns, per band 16
Antenna Gain Up to 1 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support RUCKUS Cloud™ | RUCKUS SmartZone | RUCKUS Unleashed™ | RUCKUS ZoneDirector
Ethernet Ports 5 x 1 GbE
IoT Support IoT Onboard (dual-concurrent)
Number of Radios Dual-Radio
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 574 Mb/s
PHY Rate at 5 GHz, maximum 1200 Mb/s
Combined Max PHY Rate 1774 Mb/s
Radio Chains and Streams 2x2:2
Rx Sensitivity at 2.4 GHz -100 dBm
Rx Sensitivity at 5 GHz -100 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Education | Hospitality
Venue Sub-Type Guest Rooms | Residence Hall
Wi-Fi Bands Supported 2.4 GHz | 5 GHz
Wi-Fi Generation Wi-Fi 6
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax
Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)

Product Downloads and Links

RUCKUS H550 Data Sheet
RUCKUS H550 Data Sheet (HTML)

Related Resources

Product Selection Guide

RUCKUS Accessory Guide
RUCKUS Product Guide

Technical Publication

RUCKUS H550 Access Point Technical Documents
RUCKUS H550 AP Product Documentation and Software Download on RUCKUS support website

Warranty

CommScope Limited Product Warranty