1-1711691-4 | SLX-DC-VI-50
Base Product: 1711691
- Available in:
- Asia
- EMEA
- Latin America
- North America
SLX Jack Dust Cover, Violet (50 ea/pkg)
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Dust cover |
General Specifications
Color | Violet |
Packaging and Weights
Packaging quantity | 50 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Dust cover |
General Specifications
Color | Violet |
Packaging and Weights
Packaging quantity | 50 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Application Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse